
Brand: Burndy
Catalog ID: GB29T4W
Catalog Number
GB29T4W
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Oval Shank Bolt
UPC
781810117286
UPC 14 Digit GTIN
00781810117286
Dimension - D inch
1.08 in
Dimension - Height inch
2.32 in
Dimension - Height mm
59 mm
Dimension - Pad Width inch
1.78 in
Dimension - Width fraction
1-22/25 in
Dimension - Width inch
1.88in
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG - 250 kcmil
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
12