
Brand: Burndy
Catalog ID: GB34T3TN
Catalog Number
GB34T3TN
Installation Torque Recommended in-lb
360 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Oval Shank Bolt
UPC
781810424063
UPC 14 Digit GTIN
00781810424063
Dimension - Height inch
2.50 in
Dimension - Height mm
63.5 mm
Dimension - Width fraction
2-1/3 in
Dimension - Width inch
2.34 in
Conductor - Copper Solid Size Range
300 KCMIL - 500 KCMIL
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
360 lb-in