HUBBELL CANADA
Image of GB34T4 GB34T4, Mechanical Grounding Connector, Cable to Bar

GB34T4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB34T4

Mechanical Grounding Connector, Cable to 1/2" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud, 2-3/8 IN Width.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB34T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810001721

UPC 14 Digit GTIN

00781810001721

Dimensions

Dimension - Height inch

2.95 in

Dimension - Height mm

75 mm

Dimension - Width fraction

2-3/8 in

Dimension - Width inch

2.38 in

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

1