HUBBELL CANADA
Image of GB4CT4 GB4CT4, Mechanical Grounding Connector, Cable to Bar

GB4CT4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB4CT4

Mechanical Grounding Connector, Cable to 1/4" - 1/2" Thick Bar, 8 AWG (Sol)- 4 AWG (Str), 3/8" Stud; 1-1/4 IN Width.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB4CT4

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810001752

UPC 14 Digit GTIN

00781810001752

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - Width fraction

1-3/50 in

Dimension - Width inch

1.06 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in