HUBBELL CANADA
Image of GBL30T4 GBL30T4, Mechanical Grounding Connector, Cable to Bar

GBL30T4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBL30T4

Cast Copper Alloy Ground Connector, 4 AWG (SOL) - 300 KCMIL, 1/2" Stud, 1 1/2" Width Tin Plated.

General

Catalog Number

GBL30T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810079485

UPC 14 Digit GTIN

00781810079485

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35 mm

Dimension - Hole Size inch

0.56 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size Range

4 AWG - 300 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

1