HUBBELL CANADA
GBM26CG31, Mechanical Grounding Connector, Cable to Bar
Image of GBM26CG31 GBM26CG31, Mechanical Grounding Connector, Cable to Bar
Image of GBM26CG31 GBM26CG31, Mechanical Grounding Connector, Cable to Bar

GBM26CG31, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBM26CG31

Accommodates Bar Size 1/4" - 1/2"; Copper Cable: #4 Sol - 2/0 Str; Installation Torque: 240 in-lb.

General

Catalog Number

GBM26CG31

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

621945012677

UPC 14 Digit GTIN

00621945012677

Dimensions

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - Width fraction

1-1/2 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1