
Brand: Burndy
Catalog ID: GBM29GS
Catalog Number
GBM29GS
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
Steel - Galvanized
Physical Attribute - Screw Type
Hexagonal Bolt
UPC
781810164952
UPC 14 Digit GTIN
00781810164952
Dimension - Height inch
2.07 in
Dimension - Height mm
52.6 mm
Dimension - Width fraction
1-5/6 in
Dimension - Width inch
1.84 in
Dimension - Width mm
47 mm
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG - 250 KCMIL
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
75