HUBBELL CANADA
Image of GBM29T4 GBM29T4, Mechanical Grounding Connector, Cable to Bar

GBM29T4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBM29T4

Accommodates: Bar: 1/4" - 1/2"; Cable: 2/0 SOL - 250 kcmil Copper; Suitable for Grounding and Direct Burial Bonding Equipment.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GBM29T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810001639

UPC 14 Digit GTIN

00781810001639

Dimensions

Dimension - Height mm

0 mm

Dimension - Width fraction

1-5/6 in

Dimension - Width inch

1.84 in

Dimension - Width mm

47 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 KCMIL

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12