HUBBELL CANADA
Image of GBM39 GBM39, Mechanical Grounding Connector, Cable to Bar

GBM39, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBM39

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 550 kcmil - 750 kcmil, 5/8" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GBM39

Installation Torque Recommended in-lb

660 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

UPC

781810231470

UPC 14 Digit GTIN

00781810231470

Dimensions

Dimension - Height inch

3.31 in

Dimension - Height mm

84.1 mm

Dimension - Width fraction

2-2/3 in

Dimension - Width inch

2.69 in

Dimension - Width mm

68 mm

Conductor Related

Conductor - Copper Solid Size Range

550 KCMIL - 750 KCMIL

Conductor - Copper Str Size Range

550 kcmil - 750 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

660 lb-in