HUBBELL CANADA
Image of GBM4CT4 GBM4CT4, Mechanical Grounding Connector, Cable to Bar

GBM4CT4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBM4CT4

Mechanical Grounding Connector, Cable to 1/4" - 1/2", Thick Bar, 8 AWG (Sol)- 4 AWG (Str), 3/8" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GBM4CT4

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810042793

UPC 14 Digit GTIN

00781810042793

Dimensions

Dimension - Height inch

1.36 in

Dimension - Height mm

34.5 mm

Dimension - Width fraction

1-1/50 in

Dimension - Width inch

1.02 in

Dimension - Width mm

26 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

#8 AWG-#4 AWG

Conductor - Copper Str Size Range

8 AWG-4 AWG

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

1