HUBBELL CANADA
GC18A, Mechanical Grounding Connector, Cable to Water Pipe, #6-250 kcmil, 1-1/4"-2" Pipe, Al/Cu Rated
Image of GC18A GC18A, Mechanical Grounding Connector, Cable to Water Pipe, #6-250 kcmil, 1-1/4"-2" Pipe, Al/Cu Rated

GC18A, Mechanical Grounding Connector, Cable to Water Pipe, #6-250 kcmil, 1-1/4"-2" Pipe, Al/Cu Rated

Brand: Burndy

Catalog ID: GC18A

Mechanical Grounding Connector, Cable to Water Pipe, 6 AWG - 250 kcmil, 1-1/4" - 2" Pipe, Al/Cu Rated.

  • Dual-rated for both copper and aluminum conductors providing maximum flexibility
  • Tin-plated to provide contact resistance and prevent galvanic corrosion
  • Clamps are range taking, only 3 catalog numbers cover the complete range of applications from 1/2 to 4 inches
  • UL467 Listed

General

Application

For Use With Either Copper Or Aluminum Conductors To Copper Water Pipe, Galvanized Pipe Or Steel Conduit

Catalog Number

GC18A

EU RoHS Indicator

Yes

Hex Size

5/16

Installation Torque Recommended in-lb

180 LBS/in

Material

Aluminum

Material Type - Screw

Steel

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin

Sub Brand

MECHANICAL CONNECTOR

Temperature Rating

194

Type

GC-A, Dual Rated

UPC

781810240014

UPC 14 Digit GTIN

00781810240014

Dimensions

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.62 in

Dimension - Hole Size mm

16 mm

Dimension - L Length Overall mm

95 mm

Dimension - Length Overall inch

3.75 in

Dimension - Pad Width inch

0.81 in

Dimension - Width fraction

13/16 in

Dimension - Width inch

0.81 in

Dimension - Width mm

21 mm

Hex Size

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

6 AWG-250 kcmil

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG - 250 kcmil

Conductor - Pipe or Round Tube Run

1 1/4 ;1 1/2 ;2

Conductor - Pipe or Round Tube Run Range

1 1/4 -2

Conductor Type

  • AL C Str-Size
  • CU C Solid-Size
  • CU C Str-Size
  • Pipe or Tube Round-Run

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

80

Pallet Quantity

1