
Brand: Burndy
Catalog ID: GC2525CT
Application
For Direct Burial Applications In Concrete Or Earth And For Used With Aluminum Or Galvanized Steel Cable Tray
Catalog Number
GC2525CT
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Sub Brand
MECHANICAL CONNECTOR
Type
GC-CT
UPC
781810035504
UPC 14 Digit GTIN
00781810035504
Dimension - Cross Flats inch
0.56 in
Dimension - Height inch
1.95 in
Dimension - Height mm
49.5 mm
Dimension - Width inch
1.45 in
Dimension - Width mm
37 mm
Conductor - AL Str Size
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size Range
6 AWG-1/0 AWG
Conductor - Copper Solid Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
6 AWG-1/0 AWG
Conductor - Copper Str Size Range
7 AWG - 1/0 AWG
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
50