HUBBELL CANADA
GC2626CT, Mechanical Grounding Connector, One to Two Cables to Bar
Image of GC2626CT GC2626CT, Mechanical Grounding Connector, One to Two Cables to Bar

GC2626CT, Mechanical Grounding Connector, One to Two Cables to Bar

Brand: Burndy

Catalog ID: GC2626CT

Cast Copper Alloy Mechanical Grounding Cable Tray Clamp, #2 Sol-2/0 Str. Al/Cu Rated, 3/8" Stud, Galvanized Steel Hardware, Tin-plated Connector

  • Cable Tray Ground Clamp of tin-plated cast copper
  • Accommodates either one or two conductors, copper or aluminum cable
  • Low profile head with deep Phillips recess
  • Galvanized steel bolt has ribbed neck preventing rotation during installation when installed in a 0.44 diameter hole
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets with copper conductor only

General

Application

For Direct Burial Applications In Concrete Or Earth And For Used With Aluminum Or Galvanized Steel Cable Tray

Catalog Number

GC2626CT

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Plated

Y

Plating Type

Tin Plated

Sub Brand

MECHANICAL CONNECTOR

Type

GC-CT

UPC

781810220573

UPC 14 Digit GTIN

00781810220573

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Cross Flats inch

0.56 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Width inch

1.70 in

Dimension - Width mm

43 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

2 AWG-2/0 AWG

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

2 AWG-2/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

2 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

5400