HUBBELL CANADA
Image of GC2626T4 GC2626T4, Mechanical Grounding Connector, Two Cables to Bar

GC2626T4, Mechanical Grounding Connector, Two Cables to Bar

Brand: Burndy

Catalog ID: GC2626T4

Mechanical Grounding Connector, 2 Cables to 1/4" - 1/2" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str),.

General

Catalog Number

GC2626T4

Installation Torque Recommended in-lb

240 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810231685

UPC 14 Digit GTIN

00781810231685

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

10