HUBBELL CANADA
Image of GC2929CG18 GC2929CG18, Mechanical Grounding Connector, Two Cables to Bar

GC2929CG18, Mechanical Grounding Connector, Two Cables to Bar

Brand: Burndy

Catalog ID: GC2929CG18

Wire: 2/0- 250 kcmil Cu Direct Burial.

General

Catalog Number

GC2929CG18

Installation Torque Recommended in-lb

40 LBS/in

Material

Copper Alloy

UPC

621945136854

UPC 14 Digit GTIN

00621945136854

Dimensions

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

40 LBS/in