HUBBELL CANADA
Image of GC2929G20 GC2929G20, Mechanical Grounding Connector, Two Cables to Bar

GC2929G20, Mechanical Grounding Connector, Two Cables to Bar

Brand: Burndy

Catalog ID: GC2929G20

Mechanical Grounding Connector, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, Suitable for Direct Burial.

General

Catalog Number

GC2929G20

Material

Copper Alloy

UPC

781810654842

UPC 14 Digit GTIN

00781810654842

Dimensions

Dimension - Height inch

3.50 in

Dimension - Height mm

89 mm

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Conductor Related

Conductor - Copper Solid Size Range

2/0 AWG - 250 KCMIL

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

12