HUBBELL CANADA
Image of GC2929T4 GC2929T4, Mechanical Grounding Connector, Two Cables to Bar

GC2929T4, Mechanical Grounding Connector, Two Cables to Bar

Brand: Burndy

Catalog ID: GC2929T4

Mechanical Grounding Connector, 2 Cables to 1/4" - 1/2" Thick Bar; 2/0 AWG (Sol) -250 kcmil; 1/2" Stud; Torque: 480 in-lbs.

General

Catalog Number

GC2929T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810231746

UPC 14 Digit GTIN

00781810231746

Dimensions

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - Width fraction

2 in

Dimension - Width inch

2.04 in

Dimension - Width mm

52 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 KCMIL

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12