
Brand: Burndy
Catalog ID: GC2929T8
Catalog Number
GC2929T8
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
UPC
781810001707
UPC 14 Digit GTIN
00781810001707
Dimension - Height inch
2.32 in
Dimension - Height mm
58.9 mm
Dimension - Width fraction
2 in
Dimension - Width inch
2.04 in
Dimension - Width mm
52 mm
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG - 250 KCMIL
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
1