
Brand: Burndy
Catalog ID: GC3434TN
Catalog Number
GC3434TN
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
UPC
621945205116
UPC 14 Digit GTIN
00621945205116
Dimension - Height inch
2.82 in
Dimension - Height mm
71.6 mm
Dimension - Width fraction
2-5/9 in
Dimension - Width inch
2.56 in
Dimension - Width mm
65 mm
Conductor - Copper Solid Size Range
300 KCMIL - 500 KCMIL
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
6