Brand: Gleason Reel
Catalog ID: GCC12370-SR
Application
Ceiling, wall or under bench mount
Catalog Number
GCC12370-SR
Product Category
Reels
Type
Single Receptacle
UPC
783246000941
Weight
47.6 lb
Cord Length
70 ft
Number of Conductors
3
Wire Size
#12 AWG
Industry Standard(s)
cULus