Brand: Gleason Reel
Catalog ID: GCC16370-BC
Application
Ceiling, wall or under bench mount
Catalog Number
GCC16370-BC
Product Category
Reels
Type
Bare Cord
UPC
783246000972
Weight
34.8 lb
Cord Length
70 ft
Number of Conductors
3
Wire Size
#16 AWG
Industry Standard(s)
cULus