HUBBELL CANADA
Image of GCC16370-FL GCC16370-FL 70' 16/3 Industrial Duty Cord Reel w/Fluorescent Lamp

GCC16370-FL 70' 16/3 Industrial Duty Cord Reel w/Fluorescent Lamp

Brand: Gleason Reel

Catalog ID: GCC16370-FL

70' 16/3 Industrial Duty Cord Reel w/Fluorescent Lamp

  • Heavy steel frame with baked-on polyester finish
  • 48" pigtail with three prong plug
  • Multi-position four roller cord guide and adjustable cord stop
  • Complete with fluoresenct lamp

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC16370-FL

Product Category

Reels

Type

Fluorescent Lamp

UPC

783246000903

Dimensions

Cable Length Active

70

Weight

40.5 lb

Conductor Related

Number of Conductors

3

Wire Size

#16 AWG

Certifications And Compliance

Industry Standard(s)

cULus