
Brand: Burndy
Catalog ID: GCL30GS
Catalog Number
GCL30GS
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Physical Attribute - Screw Type
Hexagonal Bolt
UPC
781810100950
UPC 14 Digit GTIN
00781810100950
Dimension - Bus Thickness inch
0.25 in
Dimension - Height inch
2.00 in
Dimension - Height mm
50.8 mm
Dimension - Stud Size inch
33/64
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm
Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
4 AWG - 300 KCMIL
Conductor - Copper Str Size Range
5 AWG - 300 kcmil
Certification - UL Listed Direct Burial
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
12