HUBBELL CANADA
Image of GCM28CG3 GCM28CG3, Mechanical Grounding Connector, 2 Cables to Bar

GCM28CG3, Mechanical Grounding Connector, 2 Cables to Bar

Brand: Burndy

Catalog ID: GCM28CG3

Mechanical Grounding Connector, #1 AWG (Sol)-4/0 AWG (Str), 1/4" Stud, Electro-Tinned.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GCM28CG3

Installation Torque Recommended in-lb

45 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810421932

UPC 14 Digit GTIN

00781810421932

Dimensions

Dimension - Height mm

0 mm

Dimension - Width fraction

2 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

#1 AWG-4/0 AWG

Conductor - Copper Str Size Range

1 AWG - 4/0 AWG

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

45 lb-in

Logistics

Carton Quantity

50