
Brand: Burndy
Catalog ID: GCM29CG8W
Catalog Number
GCM29CG8W
Installation Torque Recommended in-lb
360 lb-in
Material
Copper Alloy
Physical Attribute - Screw Type
Hexagonal Bolt
UPC
781810426203
UPC 14 Digit GTIN
00781810426203
Dimension - Height inch
2.50 in
Dimension - Height mm
63.5 mm
Dimension - Width fraction
2 in
Dimension - Width inch
2.00 in
Dimension - Width mm
51 mm
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG - 250 KCMIL
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
360 lb-in
Carton Quantity
1