
Brand: Burndy
Catalog ID: GCM29GS
Catalog Number
GCM29GS
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
Steel - Galvanized
Physical Attribute - Screw Type
Hexagonal Bolt
UPC
781810143490
UPC 14 Digit GTIN
00781810143490
Dimension - Height inch
2.07 in
Dimension - Height mm
52.6 mm
Dimension - Width fraction
1-8/9 in
Dimension - Width inch
1.90 in
Dimension - Width mm
48 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG - 250 KCMIL
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
1