HUBBELL CANADA
Image of GCM34 GCM34, Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 300-500 kcmil

GCM34, Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 300-500 kcmil

Brand: Burndy

Catalog ID: GCM34

Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 300 kcmil - 500 kcmil

General

Catalog Number

GCM34

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810001813

UPC 14 Digit GTIN

00781810001813

Dimensions

Dimension - Height inch

2.57 in

Dimension - Height mm

65.3 mm

Dimension - Width fraction

2-4/9 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12