HUBBELL CANADA
Image of GCM34W GCM34W, Mechanical Grounding Connector, 2 Cables to Bar, Tin Plated

GCM34W, Mechanical Grounding Connector, 2 Cables to Bar, Tin Plated

Brand: Burndy

Catalog ID: GCM34W

Mechanical Ground Connector, 2 Copper Cables to 1/4" Thick Bar; Accommodates: 300 kcmil-500 kcmil.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GCM34W

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810213254

UPC 14 Digit GTIN

00781810213254

Dimensions

Dimension - Bar Length inch

1.62 in

Dimension - Bar Length mm

41 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2.44 in

Dimension - Bar Width mm

62 mm

Dimension - Height inch

2.57 in

Dimension - Height mm

65.3 mm

Dimension - Width fraction

2-4/9 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

12