HUBBELL CANADA
Image of GD1629 GD1629, Ground Connector, 2 Parallel Copper Cables to Rod or Pipe, 2/0 AWG Sol-250 kcmil, 1-3/8"-1-1/2" Rod, 1-1/4" Pipe
Image of GD1629 GD1629, Ground Connector, 2 Parallel Copper Cables to Rod or Pipe, 2/0 AWG Sol-250 kcmil, 1-3/8"-1-1/2" Rod, 1-1/4" Pipe

GD1629, Ground Connector, 2 Parallel Copper Cables to Rod or Pipe, 2/0 AWG Sol-250 kcmil, 1-3/8"-1-1/2" Rod, 1-1/4" Pipe

Brand: Burndy

Catalog ID: GD1629

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 2/0 AWG ( Sol. ) - 250 kcmil, 1-3/8" to 1-1/2" Rod, 1-1/4" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Joining A Range Of Two Parallel Cables To Rod Or Pipe, Especially Good For Grounding Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts, And Lockwashers Make The GD Suitable For Burial In Ground Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Raised Floor: No, Tube (ips) Size: 1-1/4 IN, Ground Rod Size: 1-3/8 - 1-1/2 IN, Installation Torque: 240 IN-LB, Width: 3-1/4 IN, Height: 3-1/2 IN

Product details

General

Application

For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete

Catalog Number

GD1629

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GD

U Bolt Type

268

UPC

781810260289

UPC 14 Digit GTIN

00781810260289

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

1.25

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

1-1/4

Conductor - Copper Tube Std Size Range

1-1/4

Conductor - Rod Size

1 1/2 in

Conductor - Rod Size Range

1 1/2 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes