HUBBELL CANADA
Image of GD1726 GD1726, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD1726, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD1726

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 4 AWG ( Sol.) - 2/0 AWG ( Str.), 1-5/8" to 1-7/8" Rod, 1-1/2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining A Range Of Two Parallel Cables To Rod Or Tube, Grounding Fence Posts, Direct Burial Applications In Earth Or Concrete

Catalog Number

GD1726

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GD

U Bolt Type

268

UPC

781810238929

UPC 14 Digit GTIN

00781810238929

Dimensions

Dimension - Height fraction

4 in

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0

Conductor - Copper Solid Size Range

4-2/0

Conductor - Copper Str Size B Range

1.5

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1-5/8;1-3/4;1-7/8

Conductor - Copper Tube Std Size Range

1-5/8-1-7/8

Conductor - Rod Size

1 5/8 in;1 3/4 in;1 7/8 in

Conductor - Rod Size Range

1 5/8 in-1 7/8 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

6