HUBBELL CANADA
Image of GD1729 GD1729, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD1729, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD1729

Mechanical Grounding Connector, 2 Cables to Rod or Tube, 2/0 AWG (Sol) -250 kcmil, 1-1/2" Pipe, 1-5/8"-1-7/8" Rod.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete

Catalog Number

GD1729

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GD

U Bolt Type

268

UPC

781810260302

UPC 14 Digit GTIN

00781810260302

Dimensions

Dimension - Height fraction

4 in

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size B Range

1.5

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

1-5/8;1-3/4;1-7/8

Conductor - Copper Tube Std Size Range

1-5/8-1-7/8

Conductor - Rod Size

1 5/8 in;1 3/4 in;1 7/8 in

Conductor - Rod Size Range

1 5/8 in-1 7/8 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

6