
Brand: Burndy
Catalog ID: GD1826
Application
For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete
Catalog Number
GD1826
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GD
U Bolt Type
256
UPC
781810238943
UPC 14 Digit GTIN
00781810238943
Dimension - B Length inch
1.31 in
Dimension - Height fraction
4-3/8 in
Dimension - Height inch
4.38 in
Dimension - Height mm
111.3 mm
Dimension - Width fraction
3-3/4 in
Dimension - Width inch
3.69 in
Dimension - Width mm
94 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size
4;3;2;1;1/0;2/0
Conductor - Copper Solid Size Range
4-2/0
Conductor - Copper Str Size
4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
2
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
2
Conductor - Copper Tube Std Size Range
2
Conductor - Rod Size
2 in
Conductor - Rod Size Range
2 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in