HUBBELL CANADA
Image of GD184C GD184C, Ground Connector, 2 Parallel Cables to Rod or Pipe, 8 AWG Sol-4AWG Str, 2"-2-3/8" Rod, 2" Pipe

GD184C, Ground Connector, 2 Parallel Cables to Rod or Pipe, 8 AWG Sol-4AWG Str, 2"-2-3/8" Rod, 2" Pipe

Brand: Burndy

Catalog ID: GD184C

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 2" to 2-3/8" Rod, 2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Joining A Range Of Two Parallel Cables To Rod Or Pipe, Especially Good For Grounding Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts, And Lockwashers Make The GD Suitable For Burial In Ground Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Raised Floor: No, Ground Rod Size: 2 - 2-3/8 IN, Tube (ips) Size: 2 IN, Width: 3-3/4 IN, Installation Torque: 240 IN-LB, Height: 4-3/8 IN

General

Application

For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete

Catalog Number

GD184C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GD

U Bolt Type

259

UPC

781810260326

UPC 14 Digit GTIN

00781810260326

Dimensions

Dimension - Height fraction

4-3/8 in

Dimension - Height inch

4.38 in

Dimension - Height mm

111.3 mm

Dimension - Width fraction

3-3/4 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Conductor Related

Conductor - Copper Solid Size

8;7;6;5;4

Conductor - Copper Solid Size Range

8-4

Conductor - Copper Str Size B Range

2

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor - Copper Tube Std Size

2

Conductor - Copper Tube Std Size Range

2

Conductor - Rod Size

2 in

Conductor - Rod Size Range

2 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1