
Brand: Burndy
Catalog ID: GD1929TN
Standard Product
Catalog Number
GD1929TN
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
Y
Plating Type
Tin Plated
U Bolt Type
266
UPC
781810117361
UPC 14 Digit GTIN
00781810117361
Dimension - B Length inch
1.38 in
Dimension - Height mm
0 mm
Dimension - Width fraction
4-1/5 in
Dimension - Width inch
4.19 in
Dimension - Width mm
106 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size
2/0;3/0;4/0;250
Conductor - Copper Str Size B Range
2.5
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Conductor - Copper Tube Std Size
2-1/2
Conductor - Copper Tube Std Size Range
2-1/2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in