HUBBELL CANADA
Image of GD1929W GD1929W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

GD1929W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GD1929W

Accommodates: 2/0 Sol - 250 kcmil Copper Cables; 2-1/2" - 2-7/8" Rod; 2-1/2" IPS; Tin Plated.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GD1929W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

266

UPC

781810117262

UPC 14 Digit GTIN

00781810117262

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Height mm

0 mm

Dimension - Width fraction

4-1/5 in

Dimension - Width inch

4.19 in

Dimension - Width mm

106 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

2.5

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

2-1/2

Conductor - Copper Tube Std Size Range

2-1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1