HUBBELL CANADA
Image of GD2034 GD2034, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD2034, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD2034

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 300 - 500 kcmil, 3" Rod, 3" to 3-1/2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GD2034

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

282

UPC

781810260401

UPC 14 Digit GTIN

00781810260401

Dimensions

Dimension - B Length inch

1.56 in

Dimension - Height fraction

6-3/8 in

Dimension - Height inch

6.38 in

Dimension - Height mm

162.1 mm

Dimension - Width fraction

5-1/4 in

Dimension - Width inch

5.31 in

Dimension - Width mm

135 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

300;350;400;450;500

Conductor - Copper Str Size B Range

3

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

3

Conductor - Copper Tube Std Size Range

3

Conductor - Rod Size

3 in

Conductor - Rod Size Range

3 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1