
Brand: Burndy
Catalog ID: GD2126
Application
For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete
Catalog Number
GD2126
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Sub Brand
MECHANICAL CONNECTOR
Type
GD
U Bolt Type
264
UPC
781810260425
UPC 14 Digit GTIN
00781810260425
Dimension - Height fraction
6-1/4 in
Dimension - Height inch
6.25 in
Dimension - Height mm
158.8 mm
Dimension - Width fraction
5-3/8 in
Dimension - Width inch
5.31 in
Dimension - Width mm
135 mm
Conductor - Copper Solid Size
4;3;2;1;1/0;2/0
Conductor - Copper Solid Size Range
4-2/0
Conductor - Copper Str Size B Range
3.5
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
3-1/2
Conductor - Copper Tube Std Size Range
3-1/2
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
6