
Brand: Burndy
Catalog ID: GD224C
Catalog Number
GD224C
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
U Bolt Type
261
UPC
781810260456
UPC 14 Digit GTIN
00781810260456
Dimension - Height fraction
6-3/8 in
Dimension - Height inch
6.38 in
Dimension - Height mm
162.1 mm
Dimension - Width fraction
5-7/8 in
Dimension - Width inch
5.94 in
Dimension - Width mm
151 mm
Conductor - Copper Solid Size
8;7;6;5;4
Conductor - Copper Solid Size Range
8-4
Conductor - Copper Str Size B Range
4
Conductor - Copper Str Size Range
8 AWG - 4 AWG
Conductor - Copper Tube Std Size
4
Conductor - Copper Tube Std Size Range
4
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
1