
Brand: Burndy
Catalog ID: GD8629
Catalog Number
GD8629
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
U Bolt Type
275
UPC
781810079232
UPC 14 Digit GTIN
00781810079232
Dimension - D inch
7.19 in
Dimension - F Width Center to Center inch
1.63 in
Dimension - Height inch
8.31 in
Dimension - Height mm
211.1 mm
Dimension - Pad Width inch
5.81 in
Dimension - Width inch
8.31 in
Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size B Range
6
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
1