HUBBELL CANADA
Image of GEBC-3-6TBMK-EX GEB-TB-EX 3-1/2 Id Round Body Terminal Box, "C" 1" NPT Hubs ,Qty 6, 6mm2 #10 AWG Panel Mount, UL/CSA/ATEX/IECEx, Class I Div. 1 EX D, Type 4 IP66,

GEB-TB-EX 3-1/2 Id Round Body Terminal Box, "C" 1" NPT Hubs ,Qty 6, 6mm2 #10 AWG Panel Mount, UL/CSA/ATEX/IECEx, Class I Div. 1 EX D, Type 4 IP66,

Brand: Killark

Catalog ID: GEBC-3-6TBMK-EX

GEB-TB-EX 3-1/2 Id Rd Body, "C" 1" NPT Hubs ,Qty 6, 6mm2 #10 AWG Panel Mount, UL/CSA/ATEX/IECEx, Class I Div. 1 EX D, Type 4 IP66, Terminal Box

  • Cover o-ring supplied as standard for Type 4X and IP66 applications.
  • Available in 4 configurations C, L, T & X with either 1/2” to 1-1/2” NPT taper threaded hubs providing ground continuity.
  • Smooth intregral hub bushing to protect conductor insulation when pulling.
  • Also available in M20 through M50 metric sizes.
  • External cover threads on the body protecting conductors from damages during pulling.
  • No pinching of conductors during cover installation.
  • Two terminal block manufacturers to choose from Weidmuller and ABB.
  • Three options of terminal blocks to select from.
  • One Internal and two external grounding (earthing) screws.
  • Lugs on cover permits for easy removal and tightening.
  • Box and cover are made of copper free aluminum.
  • Electrostatically applied gray powder coating.
  • Cover o-ring gasket material, Nitrile.
  • Stainless steel tamper-proof locking set screw in cover.

Small compact, 3-1/2 Dia. round body enclosure with threaded cover. The GEB-TB-EX series is for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. They are UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex d IIB+H2 Ex tb IIIC T6…T3 IP66. Available in 4 hub configurations, C, L, T & X with either ½” NPT through 1-1/2” NPT conduit openings or M20 through M50 gland openings. The GEB-TB-EX are made of cast copper-free aluminum (less than 4/10 of 1%), supplied standard with a Nitrile (BUNA-N) O-Ring, internal external ground (earth) screws, stainless steel tamper proof locking set screw and electrostatically applied grey powder paint. Choice of panel or din rail mounted screw clamp terminals.

General

Catalog Number

GEBC-3-6TBMK-EX

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

UPC

783936083933

Certifications And Compliance

ATEX File Number

Sira 12ATEX1244

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IEC Ex SIR 12.0107

Nema Rating

3, 4, 4X

UL File Number

E83696