
Brand: Killark
Catalog ID: GEBC-2
GEB Series conduit outlet boxes are installed in conduit systems within the hazardous areas to protect conductors in threaded rigid conduit and aid in pulling and splicing wiring. Our GEB series is offered in copper-free aluminum with our electro-statically applied paint for the most corrosive resistance formula.
Application
Catalog Number
GEBC-2
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GE
Type
UPC
783936114705
Dimensions
4.44 in x 4.88 in x 8.31 in
Gross Weight with Packaging
3.1
Height
8.31 in
Hub Size
3/4"
Length
4.44 in
Width
4.88 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
C