HUBBELL CANADA
Image of GEBC-3 GEBC-3 - 1" GEB Outlet Body, C Type, Aluminum

GEBC-3 - 1" GEB Outlet Body, C Type, Aluminum

Brand: Killark

Catalog ID: GEBC-3

1" GEB Outlet Body, C Type, Aluminum

  • Suitable for NEMA 4X applications
  • Integral mounting lugs
  • Green ground screw standard
  • External cover thread on body plus smooth integral hub bushing protects conductor insulation when pulling
  • Taper threaded hubs provide ground continuity
  • External threaded body for additional wiring room
  • Includes cover and gasket

GEB Series conduit outlet boxes are installed in conduit systems within the hazardous areas to protect conductors in threaded rigid conduit and aid in pulling and splicing wiring. Our GEB series is offered in copper-free aluminum with our electro-statically applied paint for the most corrosive resistance formula.

General

Application

Catalog Number

GEBC-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

UPC

783936114712

Dimensions

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

3

Height

4.38 in

Hub Size

1"

Length

6.63 in

Width

6 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Hub Pattern

C