HUBBELL CANADA
Image of GECBC GECBC - GEC groups C, D Series Blank Cover, Aluminum

GECBC - GEC groups C, D Series Blank Cover, Aluminum

Brand: Killark

Catalog ID: GECBC

GEC groups C, D Series Blank Cover, Aluminum

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Covers are supplied standard to all GE series bodies, but a variety of multiple options are provided to meet all situations, such as our dome covers and lens. Rubber gaskets fit between cover and body to make the assembly watertight.

General

Application

Catalog Number

GECBC

Color

Gray

Cover Type

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

UPC

783936210018

Dimensions

Dimensions

2 in x 5 in x 5 in

Gross Weight with Packaging

0.68

Height

5 in

Length

2 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5