HUBBELL CANADA
Image of GECCT-2MM GECCT-2MM

GECCT-2MM

Brand: Killark

Catalog ID: GECCT-2MM

3/4" GEC Outlet Body and Cover C-Type, Iron

GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

General

Application

Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECCT-2MM

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

C

Material

Iron

Type

Outlet Body With Cover

UPC

783936211923

Dimensions

Gross Weight with Packaging

4.5

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

C