
Brand: Killark
Catalog ID: GECEAT-2
GE series is your go to for harsh and hazardous outlet bodies. They offer the best protection for threaded rigid conduits and aid in pulling and splicing wire. The GE series is offered in copper-free aluminum and tri-cost finish Duraloy iron with our electro-statically applied paint for the most corrosive resistance formula.
Application
Catalog Number
GECEAT-2
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
EAT
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
UPC
783936210407
Dimensions
6.25 in x 6 in x 4.5 in
Gross Weight with Packaging
1.79
Height
4.5 in
Hub Size
3/4"
Length
6.25 in
Weight
1.83 lb
Width
6 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
EAT