HUBBELL CANADA
Image of GECXT-3M GECXT-3M - 1" GEC Outlet Body X Type, Iron

GECXT-3M - 1" GEC Outlet Body X Type, Iron

Brand: Killark

Catalog ID: GECXT-3M

1" GEC Outlet Body X Type, Iron

  • Water shedding cover – suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.

GE series is your go to for harsh and hazardous outlet bodies. They offer the best protection for threaded rigid conduits and aid in pulling and splicing wire. The GE series is offered in copper-free aluminum and tri-cost finish Duraloy iron with our electro-statically applied paint for the most corrosive resistance formula.

General

Application

Catalog Number

GECXT-3M

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

X

Material

Iron

Series

GE

Type

UPC

783936211039

Dimensions

Dimensions

6.375 in x 5.875 in x 4.25 in

Gross Weight with Packaging

4.05

Height

4.25 in

Hub Size

1"

Length

6.375 in

Width

5.875 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514

Configuration

Hub Pattern

X