HUBBELL CANADA
Image of GEJLBT-6 GEJLBT-6 - 2" GEJ Outlet Body LB Type, Aluminum

GEJLBT-6 - 2" GEJ Outlet Body LB Type, Aluminum

Brand: Killark

Catalog ID: GEJLBT-6

2" GEJ Outlet Body LB Type, Aluminum

  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Cover furnished with box.
  • Weather-resistant finish.
  • Green ground screw standard.

GE series is your go to for harsh and hazardous outlet bodies. They offer the best protection for threaded rigid conduits and aid in pulling and splicing wire. The GE series is offered in copper-free aluminum and tri-cost finish Duraloy iron with our electro-statically applied paint for the most corrosive resistance formula.

General

Application

Catalog Number

GEJLBT-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

UPC

783936211121

Dimensions

Dimensions

8.13 in x 5.81 in x 6.75 in

Gross Weight with Packaging

4.68

Height

6.75 in

Hub Size

2"

Length

8.13 in

Width

5.81 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group C (if sealed within 18"), D
  • Class I, Zones 1 & 2, Group IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

4