
Brand: Killark
Catalog ID: GEMC-2
GE series is your go to for harsh and hazardous outlet bodies. They offer the best protection for threaded rigid conduits and aid in pulling and splicing wire. The GE series is offered in copper-free aluminum and tri-cost finish Duraloy iron with our electro-statically applied paint for the most corrosive resistance formula.
Application
Catalog Number
GEMC-2
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
UPC
783936210193
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.73
Height
3.75 in
Hub Size
3/4"
Length
11 in
Width
7 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
C
Carton Quantity
5