HUBBELL CANADA
Image of GF-1820 GF-1820 Cord Reel 20' 18/2 W/Fl. Lamp

GF-1820 Cord Reel 20' 18/2 W/Fl. Lamp

Brand: Gleason Reel

Catalog ID: GF-1820

Compact Cord Reel 20' 18/2 with Fluorescent Lamp

  • Heavy gauge steel housing with white polyester baked-on finish.
  • Positive ratchet lock and cord stop
  • 24" Pigtail with plug
  • Fluorescent Tube Twin Lamp

General

Application

Wall (180 degree swing) or Ceiling Mount (Swivel)

Catalog Number

GF-1820

Fitting Type

Fluorescent

Product Category

Reels

Type

Fluorescent Lamp

UPC

783246000583

Dimensions

Reel Frame Dimension

7 x 7 x 2

Weight

5.5 lb

Conductor Related

Cord Length

20 ft

Number of Conductors

2

Wire Size

#18 AWG