HUBBELL CANADA
Image of GFCS30301 GFCS30301 - GFCS Series, AL Feed-Thru 1-Pole Ground Fault Control Station, 30 Milliamp Trip, 30A Breaker, 120VAC, Hub Size 1"

GFCS30301 - GFCS Series, AL Feed-Thru 1-Pole Ground Fault Control Station, 30 Milliamp Trip, 30A Breaker, 120VAC, Hub Size 1"

OR

Brand: Killark

Catalog ID: GFCS30301

GFCS Series - Aluminum Feed-Thru 1-Pole Ground Fault Control Station -Factory Sealed - 30 Milliamp Trip - 30A Breaker - 120VAC - Hub Size 1Inch NPT

  • Factory Sealed Ground Fault Chamber (Assemblies in Group B areas must be sealed within 6" of enclosure. Other area classification do not require the use of seals).
  • 1" NPT top and bottom conduit openings.
  • External Push-to-Test Button and Pilot Light for monitoring.
  • ON-OFF_TEST-Reset External Handle can be locked in ON-OFF positions.
  • 5ma Ground Fault Circuit Breaker for People Protection.
  • 30ma Ground Fault Circuit Breaker for Equipment Protection and heat tracing circuits.
  • Electrical Rating 120VAC (single pole), 120/240VAC (two pole), 10,000AIC.

Killark GFCS Series of Hazardous Location Ground Fault Control Stations are used for additional safety of personnel as well as equipment protection for remote areas. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. GFCI (Ground Fault Circuit Interruptor) Circuit breaker configurations are available in 5mA for "People Protection" and 30mA for "Equipment Protection" and heat tracing circuits.

General

Action

SP

Actuator

Miniature Circuit Breaker Operator with Reset

Application

Catalog Number

GFCS30301

Color

Gray

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Fault Reset

Pushbutton on MCB Handle

Finish Type

Indicator(s) Type

Pilot Light

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Number Of Poles

1

Operating Temperature Celcius Max

40 Degree

Series

GFCS

Type

UPC

783936112701

Dimensions

Depth

8.5

Gross Weight with Packaging

13

Height

7.875 in

Weight

13 lb

Width

7.375 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

60 Hz

Primary Voltage

120 VAC

Sensitivity

30mA

Conductor Related

Number Of Wires

2

Certifications And Compliance

CSA File Number

LR061895-2

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(B, C, D), 9(E, F, G)

UL File Number

E83969

Operational

Action

SP

Actuator

Miniature Circuit Breaker Operator with Reset

Indicator(s) Type

Pilot Light

Operating Temperature Celcius Max

40 Degree

Configuration

Number Of Poles

1

Logistics

Factory Sealed

Factory Sealed